IESNA:LM-63-2002
[TEST]P954105
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-950-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28375
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3329.3 4168.5 4927.3 5514.6 5993.6 6264.5 6392 6437.4 6667.3 7159.5
7972.4 8999.1 10009.8 10816.8 11522.8 12167.3 12574.5 12678.5 12428 11793.8
10513.6 8300.5 6851.9 5738.7 4545 3197.4 2101.8 1473.5 1149.8 993.1
900.8 757.3 641.5 222.6 108.4 17.6 0
3329.3 4197.8 4963.9 5561.5 6000.9 6298.2 6450.6 6493 6683.4 7127.2
7878.6 8884.9 9876.5 10711.4 11424.7 12069.1 12552.5 12726.8 12567.1 12029.6
10960.4 8915.6 7128.7 5986.2 4807.2 3486 2292.3 1546.7 1186.4 1028.2
909.6 769 647.4 275.4 115.7 22 0
3329.3 4161.2 4912.6 5516.1 5986.2 6327.5 6516.5 6597 6746.4 7144.8
7784.9 8678.4 9630.4 10469.7 11147.9 11689.8 12198 12445.6 12382.6 11953.4
11093.7 9689 7723.4 6352.4 5182.1 3902 2605.7 1731.3 1280.2 1063.4
938.9 817.3 700.1 534.6 272.4 32.2 0
3329.3 4161.2 4890.6 5492.6 5995 6380.2 6638 6772.8 6913.4 7221
7697 8389.8 9213 10002.5 10638.1 11159.6 11597.5 11952 12047.2 11906.6
11389.5 10430.1 9082.6 7487.6 5986.2 4651.9 3253.1 2082.8 1420.8 1081
933 810 691.3 550.7 386.7 150.9 0
3329.3 4038.2 4745.6 5363.7 5894 6362.7 6736.2 6983.7 7141.9 7385
7780.5 8288.8 8946.4 9615.8 10217.8 10736.3 11158.1 11533.1 11799.6 11871.4
11729.3 11292.9 10446.3 9166.1 7670.6 6143 4577.2 3017.3 1895.3 1271.4
969.6 861.2 748.5 571.2 385.2 120.1 0
3329.3 3973.7 4612.3 5214.3 5770.9 6286.5 6755.2 7125.8 7377.7 7613.5
7909.4 8334.2 8826.3 9410.7 9999.5 10585.4 11083.4 11473 11767.4 12010.6
12199.5 12136.5 11871.4 11269.4 10229.5 8882 7149.2 5482.4 3686.7 2276.1
1476.4 1009.2 730.9 442.3 222.6 58.6 0
3329.3 3850.7 4405.8 4972.7 5523.4 6063.9 6585.3 7049.6 7434.8 7743.9
8057.3 8400.1 8776.5 9245.2 9782.7 10392.1 11019 11623.9 12160 12631.6
13060.8 13532.4 13744.8 13876.6 13847.3 13249.7 12108.7 10291 7886 5341.8
3083.2 1600.9 817.3 471.6 230 79.1 0
3329.3 3757 4202.2 4688.5 5192.4 5668.4 6179.6 6676.1 7153.6 7575.4
7997.3 8388.4 8742.8 9125.1 9526.4 9957 10456.5 11021.9 11640 12296.2
13012.4 14040.6 14871.1 15377.9 15955 16372.4 16426.6 15865.7 14406.8 12045.7
8776.5 5664 2886.9 1177.6 420.4 82 0
3329.3 3588.5 3902 4265.2 4663.6 5085.4 5514.6 5939.4 6359.7 6791.8
7244.4 7663.3 8118.8 8594.9 9089.9 9586.5 10137.2 10755.3 11439.3 12214.2
13119.3 14491.8 15853.9 16787 17977.8 19379.5 20879.3 21879.7 21665.9 19651.9
15505.3 10052.3 4263.7 1302.1 410.1 85 0
3329.3 3559.2 3871.2 4205.2 4581.6 4980 5387.2 5792.9 6194.2 6601.4
7002.7 7418.7 7858.1 8334.2 8826.3 9337.5 9905.8 10534.1 11237.2 12038.4
12942.1 14395.1 15767.5 16778.2 18051 19578.7 21216.2 22259.1 22061.4 19920
15413.1 9425.4 3612 997.5 322.2 73.2 0
3329.3 3447.9 3609 3825.8 4088 4373.6 4662.1 4965.3 5278.8 5595.2
5914.5 6244 6576.5 6928 7305.9 7705.8 8145.2 8643.2 9243.7 9929.2
10764.1 12091.1 13097.4 14090.4 15301.7 16759.1 18127.2 18720.4 18100.8 15738.2
11618 6466.7 1864.6 391.1 130.4 29.3 0
3329.3 3365.9 3456.7 3587.1 3767.2 3962 4174.4 4392.6 4613.8 4849.6
5079.6 5300.8 5529.3 5756.3 5996.5 6249.9 6516.5 6840.2 7215.1 7701.4
8404.5 9277.4 9872.1 10537.1 11332.4 12199.5 12791.2 12584.7 11550.6 9611.4
6941.2 3551.9 1158.6 345.7 118.6 27.8 0
3329.3 3292.7 3305.8 3365.9 3464 3565.1 3698.4 3830.2 3960.6 4096.8
4215.4 4322.3 4411.7 4493.7 4550.8 4587.4 4624.1 4649 4690 4785.2
5013.7 5148.4 5173.3 5223.1 5300.8 5371.1 5179.2 4571.3 3704.2 2744.9
1866 1057.5 530.2 224.1 108.4 38.1 0
3329.3 3138.9 3026.1 2967.5 2961.6 2985.1 3024.6 3068.6 3099.3 3118.4
3116.9 3080.3 3023.1 2942.6 2835.7 2705.3 2548.6 2386 2236.6 2097.5
1953.9 1826.5 1719.6 1631.7 1555.5 1477.9 1381.2 1250.9 1070.7 829
603.5 443.8 307.6 197.7 112.8 32.2 0
3329.3 2996.8 2790.3 2699.4 2677.5 2696.5 2737.5 2781.5 2803.4 2797.6
2766.8 2712.6 2633.5 2535.4 2421.2 2304 2182.4 2060.8 1940.7 1808.9
1675.6 1555.5 1467.6 1414.9 1394.4 1397.3 1394.4 1353.4 1252.3 1083.9
824.6 568.3 398.4 262.2 130.4 29.3 0
3329.3 2885.5 2636.5 2538.3 2542.7 2598.4 2659.9 2699.4 2702.4 2676
2624.7 2551.5 2465.1 2365.5 2260 2156 2046.2 1930.5 1811.8 1702
1618.5 1546.7 1498.4 1467.6 1441.3 1410.5 1362.2 1312.4 1250.9 1152.7
1003.3 788 517 285.6 136.2 29.3 0
3329.3 2778.5 2522.2 2456.3 2497.3 2573.5 2633.5 2662.8 2651.1 2605.7
2535.4 2451.9 2355.2 2260 2159 2060.8 1993.5 1912.9 1811.8 1731.3
1677.1 1605.3 1492.5 1403.2 1344.6 1287.5 1228.9 1170.3 1117.6 1069.2
1012.1 919.8 752.9 577.1 338.3 82 0
3329.3 2718.5 2462.2 2425.5 2495.9 2569.1 2629.1 2646.7 2618.9 2547.1
2460.7 2362.6 2257.1 2163.4 2082.8 2037.4 1983.2 1927.5 1873.4 1753.2
1646.3 1561.4 1476.4 1397.3 1315.3 1243.5 1173.2 1108.8 1041.4 963.8
887.6 818.8 717.7 619.6 433.6 168.4 0
3329.3 2667.2 2424.1 2419.7 2497.3 2567.6 2620.4 2626.2 2583.7 2506.1
2408 2299.6 2202.9 2113.6 2053.5 2002.2 1936.3 1847 1767.9 1672.7
1599.5 1517.4 1436.9 1363.6 1302.1 1239.1 1171.8 1102.9 1022.4 933
834.9 748.5 637.1 481.9 319.3 133.3 0
3329.3 2637.9 2405 2418.2 2503.2 2572 2618.9 2610.1 2555.9 2463.6
2349.4 2242.5 2151.6 2082.8 2050.6 1973 1852.8 1713.7 1658 1611.2
1527.7 1463.2 1407.6 1325.6 1264 1215.7 1152.7 1078 988.7 890.5
783.6 736.7 634.2 414.5 301.7 184.6 0
3329.3 2632.1 2393.3 2419.7 2504.6 2574.9 2617.4 2605.7 2539.8 2435.8
2320.1 2214.6 2125.3 2082.8 2033 1934.9 1759.1 1643.4 1614.1 1557
1483.7 1404.6 1329.9 1272.8 1237.7 1206.9 1149.8 1079.5 994.5 896.4
792.4 818.8 653.3 436.5 332.5 123 0
3329.3 2632.1 2391.9 2424.1 2506.1 2576.4 2616 2610.1 2545.7 2437.3
2320.1 2213.2 2123.8 2084.3 2028.6 1929 1745.9 1644.9 1621.4 1555.5
1479.3 1392.9 1331.4 1255.3 1245 1206.9 1148.3 1079.5 1000.4 894.9
795.3 807.1 561 451.1 328.1 118.6 0
